Grove Gear HMQ252-50-1-3.438-210TC-L9
Part #:HMQ252-50-1-3.438-210TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.97 | C: | 14 in |
| AK: | 8.5 | AG: | 10.5 |
| BE1: | 0.5 in | F: | 5.81 |
| T: | 3.438 | G: | 2.91 |
| AD: | 8.85 | B: | 13 |
| Center Distance (in): | 5.25 in | I: | 7.5 in |
| AJ: | 7.25 | RQ: | 7.98 in |
| V: | 4.26 in | AE2: | 0.68 |
| D: | 5.12 | BF: | 0.53 |
| BD: | 9 | LQ1: | 8.61 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Center Distance (in): | 5.25 |
| Ratio Range: | 50:1 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 3.438 in | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Ratio: | 50:1 |
| Motor Frame Size: | 210TC | Input HP @ 1750 RPM: | 5.138 |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 1.375 |
| Input Keyway (C Face): | 5/16 X 5/32 | Assembly: | HMQ-1 |
| Bore Code: | 55 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Thrust Rating - output shaft: | 3412 | Output Key: | 7/8 X 4.00 |
| Output RPM: | 35 | Model Code: | HMQ252 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

