How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 8.85 | BF: | 0.53 |
| AE1: | 0.97 | V: | 4.26 in |
| I: | 7.5 in | LQ1: | 9.17 in |
| BD: | 9 | AG: | 10.5 |
| F: | 5.81 | C: | 14 in |
| Center Distance (in): | 5.25 in | AJ: | 7.25 |
| AK: | 8.5 | RQ: | 8.54 in |
| AE2: | 0.68 | B: | 13 |
| BE1: | 0.5 in | T: | 3.438 |
| D: | 5.12 | G: | 2.91 |
Technical Specifications
| Motor Frame Size: | 250TC | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 3/8 X 3/16 |
| Output Key: | 7/8 X 4.00 | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Ratio: | 50:1 | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 5.25 | Input Bore (C Face): | 1.625 |
| Thrust Rating - output shaft: | 3412 | Ratio Range: | 50:1 |
| Output RPM: | 35 | Output Diameter (in): | 3.438 in |
| Bore Code: | 55 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 5.138 | Model Code: | HMQ252 |
| No. of Gear Reductions: | Single | Assembly: | HMQ-1 |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

