Grove Gear HMQ252-50-2-2.000-140TC-L9
Part #:HMQ252-50-2-2.000-140TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 7.35 in | AG: | 10.5 |
| T: | 2 | AE1: | 0.97 |
| BE: | 0.38 in | Center Distance (in): | 5.25 in |
| AJ: | 5.88 | AE2: | 0.68 |
| AD: | 8.85 | G: | 2.91 |
| BF: | 0.41 | LQ: | 7.85 in |
| V: | 4.26 in | D: | 5.12 |
| BD: | 5.88 | B: | 13 |
| F: | 5.81 | AK: | 4.5 |
| C: | 14 in | I: | 7.5 in |
Technical Specifications
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/16 X 3/32 | Motor Frame Size: | 140TC |
| Housing Material: | Cast Iron | Ratio: | 50:1 |
| Output Shaft Direction: | 2 | Output Key: | 1/2 X 3.38 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Output RPM: | 35 | Model Code: | HMQ252 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 2 in |
| Input Bore (C Face): | 0.875 | Gear Type: | Worm |
| Thrust Rating - output shaft: | 3412 | Bore Code: | 32 |
| Ratio Range: | 50:1 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 5.138 |
| Assembly: | HMQ-2 | Center Distance (in): | 5.25 |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

