Grove Gear HMQ252-50-2-2.000-180TC-L3
Part #:HMQ252-50-2-2.000-180TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5.81 | AD: | 8.85 |
| D: | 5.12 | Center Distance (in): | 5.25 in |
| BF: | 0.53 | RQ: | 7.98 in |
| C: | 14 in | AE2: | 0.68 |
| LQ1: | 8.61 in | V: | 4.26 in |
| B: | 13 | AJ: | 7.25 |
| G: | 2.91 | AK: | 8.5 |
| BE1: | 0.5 in | T: | 2 |
| AG: | 10.5 | I: | 7.5 in |
| AE1: | 0.97 | BD: | 9 |
Technical Specifications
| Assembly: | HMQ-2 | Bore Code: | 32 |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 3412 |
| Input Keyway (C Face): | 1/4 X 1/8 | Input HP @ 1750 RPM: | 5.138 |
| Input Bore (C Face): | 1.125 | Center Distance (in): | 5.25 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Output Diameter (in): | 2 in | Output Key: | 1/2 X 3.38 |
| Motor Frame Size: | 180TC | Input RPM: | 1,750 |
| Ratio: | 50:1 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Output RPM: | 35 | Service Factor: | 1 |
| Ratio Range: | 50:1 | Model Code: | HMQ252 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

