Grove Gear HMQ252-50-2-2.000-180TC-L4
Part #:HMQ252-50-2-2.000-180TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | LQ1: | 8.61 in |
| AD: | 8.85 | AE1: | 0.97 |
| AE2: | 0.68 | BF: | 0.53 |
| I: | 7.5 in | D: | 5.12 |
| BE1: | 0.5 in | C: | 14 in |
| Center Distance (in): | 5.25 in | AG: | 10.5 |
| T: | 2 | AJ: | 7.25 |
| RQ: | 7.98 in | F: | 5.81 |
| B: | 13 | G: | 2.91 |
| AK: | 8.5 | BD: | 9 |
Technical Specifications
| Center Distance (in): | 5.25 | Shaft Seal Material: | Viton |
| Ratio: | 50:1 | Input Style: | C-Face Quill |
| Bore Code: | 32 | Housing Material: | Cast Iron |
| Output Diameter (in): | 2 in | Output Shaft Direction: | 2 |
| Model Code: | HMQ252 | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Input Keyway (C Face): | 1/4 X 1/8 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Assembly: | HMQ-2 | Input RPM: | 1,750 |
| Input Bore (C Face): | 1.125 | Thrust Rating - output shaft: | 3412 |
| Output Key: | 1/2 X 3.38 | Gear Type: | Worm |
| Ratio Range: | 50:1 | Motor Frame Size: | 180TC |
| Input HP @ 1750 RPM: | 5.138 | Output RPM: | 35 |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

