How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 8.85 | AJ: | 7.25 |
| RQ: | 7.98 in | AK: | 8.5 |
| T: | 2 | AE2: | 0.68 |
| AE1: | 0.97 | F: | 5.81 |
| BE1: | 0.5 in | Center Distance (in): | 5.25 in |
| BD: | 9 | B: | 13 |
| D: | 5.12 | V: | 4.26 in |
| I: | 7.5 in | AG: | 10.5 |
| BF: | 0.53 | C: | 14 in |
| G: | 2.91 | LQ1: | 8.61 in |
Technical Specifications
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 210TC | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 5/16 X 5/32 | Input Bore (C Face): | 1.375 |
| Center Distance (in): | 5.25 | Output Shaft: | Hollow Bore |
| Thrust Rating - output shaft: | 3412 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 2 in | Assembly: | HMQ-2 |
| Output RPM: | 35 | Output Key: | 1/2 X 3.38 |
| Input Style: | C-Face Quill | Ratio: | 50:1 |
| Bore Code: | 32 | Gear Type: | Worm |
| Ratio Range: | 50:1 | Model Code: | HMQ252 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 5.138 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

