How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | F: | 5.81 |
| AG: | 10.5 | BF: | 0.53 |
| AE1: | 0.97 | V: | 4.26 in |
| AK: | 8.5 | C: | 14 in |
| BE1: | 0.5 in | T: | 2 |
| RQ: | 8.54 in | BD: | 9 |
| LQ1: | 9.17 in | AE2: | 0.68 |
| B: | 13 | AD: | 8.85 |
| AJ: | 7.25 | Center Distance (in): | 5.25 in |
| G: | 2.91 | D: | 5.12 |
Technical Specifications
| Motor Frame Size: | 250TC | Ratio Range: | 50:1 |
| Service Factor: | 1 | Output Diameter (in): | 2 in |
| Model Code: | HMQ252 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/8 X 3/16 | Input Bore (C Face): | 1.625 |
| Assembly: | HMQ-2 | Gear Type: | Worm |
| Thrust Rating - output shaft: | 3412 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Output Key: | 1/2 X 3.38 | Ratio: | 50:1 |
| Center Distance (in): | 5.25 | Input HP @ 1750 RPM: | 5.138 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Output RPM: | 35 | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Input RPM: | 1,750 | Bore Code: | 32 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

