How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | LQ1: | 9.17 in |
| AE1: | 0.97 | B: | 13 |
| BD: | 9 | AJ: | 7.25 |
| C: | 14 in | BF: | 0.53 |
| AE2: | 0.68 | V: | 4.26 in |
| T: | 2 | RQ: | 8.54 in |
| AG: | 10.5 | BE1: | 0.5 in |
| AD: | 8.85 | G: | 2.91 |
| F: | 5.81 | AK: | 8.5 |
| Center Distance (in): | 5.25 in | I: | 7.5 in |
Technical Specifications
| Input HP @ 1750 RPM: | 5.138 | Model Code: | HMQ252 |
| Thrust Rating - output shaft: | 3412 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Ratio Range: | 50:1 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Assembly: | HMQ-2 | Output RPM: | 35 |
| Input Keyway (C Face): | 3/8 X 3/16 | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 250TC | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Output Diameter (in): | 2 in |
| Input Bore (C Face): | 1.625 | Reducer: | Worm - Right Angle |
| Output Key: | 1/2 X 3.38 | Bore Code: | 32 |
| Service Factor: | 1 | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Input Style: | C-Face Quill |
| Center Distance (in): | 5.25 | Ratio: | 50:1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

