How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 7.85 in | B: | 13 |
| I: | 7.5 in | AE1: | 0.97 |
| G: | 2.91 | BF: | 0.41 |
| AG: | 10.5 | AK: | 4.5 |
| Center Distance (in): | 5.25 in | AD: | 8.85 |
| F: | 5.81 | T: | 2 |
| AE2: | 0.68 | BD: | 5.88 |
| RQ: | 7.35 in | BE: | 0.38 in |
| AJ: | 5.88 | D: | 5.12 |
| C: | 14 in | V: | 4.26 in |
Technical Specifications
| Product Type: | Right Angle | Center Distance (in): | 5.25 |
| Thrust Rating - output shaft: | 3412 | Ratio Range: | 50:1 |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 0.625 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Ratio: | 50:1 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Assembly: | HMQ-2 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 5.138 | Input Keyway (C Face): | 3/16 X 3/32 |
| Model Code: | HMQ252 | Input Style: | C-Face Quill |
| Output Key: | 1/2 X 3.38 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 2 in | Bore Code: | 32 |
| Output RPM: | 35 | Input RPM: | 1,750 |
| Motor Frame Size: | 56C | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

