Grove Gear HMQ252-50-2-2.000-56C-L4
Part #:HMQ252-50-2-2.000-56C-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | LQ: | 7.85 in |
| AG: | 10.5 | T: | 2 |
| BF: | 0.41 | V: | 4.26 in |
| BE: | 0.38 in | B: | 13 |
| C: | 14 in | RQ: | 7.35 in |
| AE1: | 0.97 | BD: | 5.88 |
| I: | 7.5 in | G: | 2.91 |
| F: | 5.81 | D: | 5.12 |
| AK: | 4.5 | AJ: | 5.88 |
| AD: | 8.85 | AE2: | 0.68 |
Technical Specifications
| Housing Material: | Cast Iron | Input Bore (C Face): | 0.625 |
| Output Shaft Assembly Code: | 2 | Ratio: | 50:1 |
| Output RPM: | 35 | No. of Gear Reductions: | Single |
| Ratio Range: | 50:1 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 5.138 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Bore Code: | 32 | Input Style: | C-Face Quill |
| Output Diameter (in): | 2 in | Output Shaft Direction: | 2 |
| Motor Frame Size: | 56C | Shaft Seal Material: | Viton |
| Model Code: | HMQ252 | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 3412 | Center Distance (in): | 5.25 |
| Output Key: | 1/2 X 3.38 | Assembly: | HMQ-2 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

