How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AE1: | 0.97 |
| C: | 14 in | G: | 2.91 |
| BE: | 0.38 in | LQ: | 7.85 in |
| BD: | 5.88 | RQ: | 7.35 in |
| BF: | 0.41 | T: | 2.188 |
| I: | 7.5 in | AG: | 10.5 |
| AJ: | 5.88 | AD: | 8.85 |
| V: | 4.26 in | D: | 5.12 |
| B: | 13 | Center Distance (in): | 5.25 in |
| F: | 5.81 | AE2: | 0.68 |
Technical Specifications
| Output RPM: | 35 | Model Code: | HMQ252 |
| Output Key: | 1/2 X 3.38 | Input Bore (C Face): | 0.875 |
| Input HP @ 1750 RPM: | 5.138 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 140TC | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Output Diameter (in): | 2.188 in | Ratio Range: | 50:1 |
| Assembly: | HMQ-2 | Bore Code: | 35 |
| Input Style: | C-Face Quill | Thrust Rating - output shaft: | 3412 |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Ratio: | 50:1 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Center Distance (in): | 5.25 | Input Keyway (C Face): | 3/16 X 3/32 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

