How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.68 | Center Distance (in): | 5.25 in |
| LQ: | 7.85 in | AE1: | 0.97 |
| AG: | 10.5 | AJ: | 5.88 |
| V: | 4.26 in | BD: | 5.88 |
| B: | 13 | RQ: | 7.35 in |
| I: | 7.5 in | C: | 14 in |
| AD: | 8.85 | BF: | 0.41 |
| D: | 5.12 | G: | 2.91 |
| F: | 5.81 | BE: | 0.38 in |
| T: | 2.188 | AK: | 4.5 |
Technical Specifications
| Model Code: | HMQ252 | Input Keyway (C Face): | 3/16 X 3/32 |
| Service Factor: | 1 | Ratio Range: | 50:1 |
| Motor Frame Size: | 140TC | Shaft Seal Material: | Viton |
| Ratio: | 50:1 | Output Key: | 1/2 X 3.38 |
| Output Shaft Direction: | 2 | Input Bore (C Face): | 0.875 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Assembly: | HMQ-2 | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Center Distance (in): | 5.25 |
| Input HP @ 1750 RPM: | 5.138 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output RPM: | 35 |
| Thrust Rating - output shaft: | 3412 | Bore Code: | 35 |
| Output Diameter (in): | 2.188 in | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

