Grove Gear HMQ252-50-2-2.188-180TC
Part #:HMQ252-50-2-2.188-180TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | BE1: | 0.5 in |
| AJ: | 7.25 | AE2: | 0.68 |
| AK: | 8.5 | B: | 13 |
| T: | 2.188 | D: | 5.12 |
| V: | 4.26 in | I: | 7.5 in |
| Center Distance (in): | 5.25 in | BF: | 0.53 |
| C: | 14 in | RQ: | 7.98 in |
| F: | 5.81 | LQ1: | 8.61 in |
| BD: | 9 | AD: | 8.85 |
| AE1: | 0.97 | G: | 2.91 |
Technical Specifications
| Center Distance (in): | 5.25 | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Model Code: | HMQ252 | Product Type: | Right Angle |
| Ratio Range: | 50:1 | Motor Frame Size: | 180TC |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Output RPM: | 35 | Output Diameter (in): | 2.188 in |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 1.125 |
| Output Key: | 1/2 X 3.38 | Reducer: | Worm - Right Angle |
| Bore Code: | 35 | Input HP @ 1750 RPM: | 5.138 |
| Output Shaft: | Hollow Bore | Ratio: | 50:1 |
| Thrust Rating - output shaft: | 3412 | Input RPM: | 1,750 |
| Input Keyway (C Face): | 1/4 X 1/8 | Assembly: | HMQ-2 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

