Grove Gear HMQ252-50-2-2.188-180TC-L4
Part #:HMQ252-50-2-2.188-180TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | V: | 4.26 in |
| AK: | 8.5 | D: | 5.12 |
| Center Distance (in): | 5.25 in | AJ: | 7.25 |
| BD: | 9 | RQ: | 7.98 in |
| B: | 13 | AE1: | 0.97 |
| LQ1: | 8.61 in | AD: | 8.85 |
| F: | 5.81 | I: | 7.5 in |
| AG: | 10.5 | C: | 14 in |
| BE1: | 0.5 in | T: | 2.188 |
| G: | 2.91 | AE2: | 0.68 |
Technical Specifications
| Input Style: | C-Face Quill | Model Code: | HMQ252 |
| Motor Frame Size: | 180TC | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Bore Code: | 35 |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Output Key: | 1/2 X 3.38 |
| Ratio: | 50:1 | No. of Gear Reductions: | Single |
| Output RPM: | 35 | Ratio Range: | 50:1 |
| Output Diameter (in): | 2.188 in | Gear Type: | Worm |
| Assembly: | HMQ-2 | Center Distance (in): | 5.25 |
| Input Bore (C Face): | 1.125 | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 1/4 X 1/8 | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 3412 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 5.138 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

