Grove Gear HMQ252-50-2-2.188-180TC-L9
Part #:HMQ252-50-2-2.188-180TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 8.85 | RQ: | 7.98 in |
| AJ: | 7.25 | AG: | 10.5 |
| D: | 5.12 | BD: | 9 |
| BE1: | 0.5 in | G: | 2.91 |
| Center Distance (in): | 5.25 in | AK: | 8.5 |
| B: | 13 | AE2: | 0.68 |
| BF: | 0.53 | I: | 7.5 in |
| LQ1: | 8.61 in | F: | 5.81 |
| T: | 2.188 | AE1: | 0.97 |
| C: | 14 in | V: | 4.26 in |
Technical Specifications
| Gear Type: | Worm | Ratio Range: | 50:1 |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 1.125 | Input HP @ 1750 RPM: | 5.138 |
| No. of Gear Reductions: | Single | Assembly: | HMQ-2 |
| Input Keyway (C Face): | 1/4 X 1/8 | Bore Code: | 35 |
| Output Shaft: | Hollow Bore | Model Code: | HMQ252 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Output RPM: | 35 | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Output Key: | 1/2 X 3.38 |
| Center Distance (in): | 5.25 | Thrust Rating - output shaft: | 3412 |
| Ratio: | 50:1 | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 180TC | Output Diameter (in): | 2.188 in |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

