How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | C: | 14 in |
| B: | 13 | RQ: | 8.54 in |
| I: | 7.5 in | AD: | 8.85 |
| F: | 5.81 | AG: | 10.5 |
| LQ1: | 9.17 in | Center Distance (in): | 5.25 in |
| BD: | 9 | BF: | 0.53 |
| AE2: | 0.68 | G: | 2.91 |
| T: | 2.188 | AJ: | 7.25 |
| V: | 4.26 in | D: | 5.12 |
| AE1: | 0.97 | AK: | 8.5 |
Technical Specifications
| Housing Material: | Cast Iron | Assembly: | HMQ-2 |
| Input RPM: | 1,750 | Motor Frame Size: | 250TC |
| Input Style: | C-Face Quill | Output Diameter (in): | 2.188 in |
| Input Keyway (C Face): | 3/8 X 3/16 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Bore Code: | 35 |
| Service Factor: | 1 | Output Key: | 1/2 X 3.38 |
| Ratio: | 50:1 | Output RPM: | 35 |
| Input HP @ 1750 RPM: | 5.138 | Center Distance (in): | 5.25 |
| Thrust Rating - output shaft: | 3412 | Output Shaft Direction: | 2 |
| Model Code: | HMQ252 | Input Bore (C Face): | 1.625 |
| Ratio Range: | 50:1 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

