How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.97 | B: | 13 |
| AK: | 4.5 | C: | 14 in |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
| D: | 5.12 | AD: | 8.85 |
| RQ: | 7.35 in | BD: | 5.88 |
| BF: | 0.41 | F: | 5.81 |
| T: | 2.188 | G: | 2.91 |
| BE: | 0.38 in | I: | 7.5 in |
| AG: | 10.5 | AE2: | 0.68 |
| AJ: | 5.88 | LQ: | 7.85 in |
Technical Specifications
| Output RPM: | 35 | Input Keyway (C Face): | 3/16 X 3/32 |
| Assembly: | HMQ-2 | Housing Material: | Cast Iron |
| Ratio Range: | 50:1 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 3412 |
| Bore Code: | 35 | Input Style: | C-Face Quill |
| Gear Type: | Worm | Model Code: | HMQ252 |
| Input Bore (C Face): | 0.625 | Ratio: | 50:1 |
| Product Type: | Right Angle | Motor Frame Size: | 56C |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Output Key: | 1/2 X 3.38 | Output Diameter (in): | 2.188 in |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 5.138 | Center Distance (in): | 5.25 |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

