How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.68 | D: | 5.12 |
| LQ: | 7.85 in | V: | 4.26 in |
| BF: | 0.41 | BD: | 5.88 |
| AE1: | 0.97 | AK: | 4.5 |
| RQ: | 7.35 in | I: | 7.5 in |
| T: | 2.188 | Center Distance (in): | 5.25 in |
| C: | 14 in | AD: | 8.85 |
| AG: | 10.5 | AJ: | 5.88 |
| F: | 5.81 | B: | 13 |
| G: | 2.91 | BE: | 0.38 in |
Technical Specifications
| Bore Code: | 35 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 56C | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio Range: | 50:1 |
| Input Bore (C Face): | 0.625 | Service Factor: | 1 |
| Output Key: | 1/2 X 3.38 | Thrust Rating - output shaft: | 3412 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Output Diameter (in): | 2.188 in | Model Code: | HMQ252 |
| Output RPM: | 35 | Gear Type: | Worm |
| Ratio: | 50:1 | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Center Distance (in): | 5.25 |
| Assembly: | HMQ-2 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 5.138 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

