How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AE2: | 0.68 |
| BD: | 5.88 | C: | 14 in |
| AK: | 4.5 | F: | 5.81 |
| B: | 13 | RQ: | 7.35 in |
| V: | 4.26 in | AG: | 10.5 |
| G: | 2.91 | AD: | 8.85 |
| AE1: | 0.97 | Center Distance (in): | 5.25 in |
| I: | 7.5 in | AJ: | 5.88 |
| BE: | 0.38 in | D: | 5.12 |
| T: | 2.25 | LQ: | 7.85 in |
Technical Specifications
| Output RPM: | 35 | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio Range: | 50:1 | Shaft Seal Material: | Viton |
| Model Code: | HMQ252 | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Ratio: | 50:1 |
| Bore Code: | 36 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 5.25 | Reducer: | Worm - Right Angle |
| Assembly: | HMQ-2 | Output Diameter (in): | 2.25 in |
| Thrust Rating - output shaft: | 3412 | Input HP @ 1750 RPM: | 5.138 |
| Motor Frame Size: | 140TC | Input Bore (C Face): | 0.875 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Input Style: | C-Face Quill |
| Service Factor: | 1 | Output Key: | 1/2 X 3.38 |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

