Grove Gear HMQ252-50-2-2.250-180TC
Part #:HMQ252-50-2-2.250-180TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 13 | C: | 14 in |
| AK: | 8.5 | V: | 4.26 in |
| AE2: | 0.68 | Center Distance (in): | 5.25 in |
| BE1: | 0.5 in | T: | 2.25 |
| LQ1: | 8.61 in | AD: | 8.85 |
| BD: | 9 | D: | 5.12 |
| AG: | 10.5 | G: | 2.91 |
| AE1: | 0.97 | RQ: | 7.98 in |
| F: | 5.81 | BF: | 0.53 |
| AJ: | 7.25 | I: | 7.5 in |
Technical Specifications
| Input HP @ 1750 RPM: | 5.138 | No. of Gear Reductions: | Single |
| Output Key: | 1/2 X 3.38 | Output RPM: | 35 |
| Input RPM: | 1,750 | Bore Code: | 36 |
| Ratio Range: | 50:1 | Motor Frame Size: | 180TC |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Assembly: | HMQ-2 | Product Type: | Right Angle |
| Center Distance (in): | 5.25 | Input Bore (C Face): | 1.125 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 2.25 in | Thrust Rating - output shaft: | 3412 |
| Model Code: | HMQ252 | Reducer: | Worm - Right Angle |
| Ratio: | 50:1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

