Grove Gear HMQ252-50-2-2.250-180TC-L3
Part #:HMQ252-50-2-2.250-180TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | C: | 14 in |
| I: | 7.5 in | AE1: | 0.97 |
| RQ: | 7.98 in | AJ: | 7.25 |
| AK: | 8.5 | LQ1: | 8.61 in |
| BE1: | 0.5 in | T: | 2.25 |
| G: | 2.91 | F: | 5.81 |
| BF: | 0.53 | AE2: | 0.68 |
| Center Distance (in): | 5.25 in | AG: | 10.5 |
| V: | 4.26 in | AD: | 8.85 |
| B: | 13 | BD: | 9 |
Technical Specifications
| Model Code: | HMQ252 | Output Shaft Direction: | 2 |
| Center Distance (in): | 5.25 | Thrust Rating - output shaft: | 3412 |
| Ratio: | 50:1 | Service Factor: | 1 |
| Assembly: | HMQ-2 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 2.25 in | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Input Bore (C Face): | 1.125 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 5.138 | Input Keyway (C Face): | 1/4 X 1/8 |
| Reducer: | Worm - Right Angle | Ratio Range: | 50:1 |
| Bore Code: | 36 | Output RPM: | 35 |
| Output Key: | 1/2 X 3.38 | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 180TC | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

