How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 8.61 in | F: | 5.81 |
| I: | 7.5 in | AE2: | 0.68 |
| D: | 5.12 | G: | 2.91 |
| AK: | 8.5 | AE1: | 0.97 |
| AG: | 10.5 | C: | 14 in |
| BE1: | 0.5 in | V: | 4.26 in |
| RQ: | 7.98 in | AD: | 8.85 |
| T: | 2.25 | AJ: | 7.25 |
| BD: | 9 | B: | 13 |
| Center Distance (in): | 5.25 in | BF: | 0.53 |
Technical Specifications
| Assembly: | HMQ-2 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 5.138 |
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 3412 |
| Product Type: | Right Angle | Output Key: | 1/2 X 3.38 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 210TC |
| Input Keyway (C Face): | 5/16 X 5/32 | Input RPM: | 1,750 |
| Service Factor: | 1 | Bore Code: | 36 |
| Output Diameter (in): | 2.25 in | Ratio Range: | 50:1 |
| Output RPM: | 35 | Input Style: | C-Face Quill |
| Input Bore (C Face): | 1.375 | Model Code: | HMQ252 |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Ratio: | 50:1 | Center Distance (in): | 5.25 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

