How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | RQ: | 7.98 in |
| BD: | 9 | AG: | 10.5 |
| LQ1: | 8.61 in | AE1: | 0.97 |
| T: | 2.25 | AE2: | 0.68 |
| F: | 5.81 | AD: | 8.85 |
| I: | 7.5 in | AJ: | 7.25 |
| C: | 14 in | BF: | 0.53 |
| V: | 4.26 in | G: | 2.91 |
| BE1: | 0.5 in | Center Distance (in): | 5.25 in |
| AK: | 8.5 | B: | 13 |
Technical Specifications
| Input Keyway (C Face): | 5/16 X 5/32 | Input Bore (C Face): | 1.375 |
| Thrust Rating - output shaft: | 3412 | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 2.25 in | Product Type: | Right Angle |
| Output RPM: | 35 | Output Key: | 1/2 X 3.38 |
| Input Style: | C-Face Quill | Model Code: | HMQ252 |
| Input HP @ 1750 RPM: | 5.138 | Motor Frame Size: | 210TC |
| Ratio Range: | 50:1 | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Ratio: | 50:1 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Center Distance (in): | 5.25 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Assembly: | HMQ-2 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Bore Code: | 36 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

