How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | AD: | 8.85 |
| AE2: | 0.68 | I: | 7.5 in |
| AK: | 8.5 | AE1: | 0.97 |
| BD: | 9 | LQ1: | 9.17 in |
| BE1: | 0.5 in | F: | 5.81 |
| G: | 2.91 | B: | 13 |
| T: | 2.25 | BF: | 0.53 |
| RQ: | 8.54 in | V: | 4.26 in |
| AJ: | 7.25 | C: | 14 in |
| D: | 5.12 | Center Distance (in): | 5.25 in |
Technical Specifications
| Input RPM: | 1,750 | Motor Frame Size: | 250TC |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 5.138 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Service Factor: | 1 | Assembly: | HMQ-2 |
| Output Shaft Direction: | 2 | Model Code: | HMQ252 |
| Output Key: | 1/2 X 3.38 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/8 X 3/16 | Ratio: | 50:1 |
| Thrust Rating - output shaft: | 3412 | Ratio Range: | 50:1 |
| Input Style: | C-Face Quill | Output RPM: | 35 |
| Bore Code: | 36 | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Center Distance (in): | 5.25 |
| Input Bore (C Face): | 1.625 | Output Diameter (in): | 2.25 in |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

