How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | AK: | 8.5 |
| B: | 13 | T: | 2.25 |
| Center Distance (in): | 5.25 in | BF: | 0.53 |
| V: | 4.26 in | AG: | 10.5 |
| D: | 5.12 | BD: | 9 |
| RQ: | 8.54 in | G: | 2.91 |
| LQ1: | 9.17 in | F: | 5.81 |
| C: | 14 in | AE1: | 0.97 |
| AE2: | 0.68 | AD: | 8.85 |
| BE1: | 0.5 in | AJ: | 7.25 |
Technical Specifications
| Housing Material: | Cast Iron | Input Keyway (C Face): | 3/8 X 3/16 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 250TC |
| Input RPM: | 1,750 | Ratio: | 50:1 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Bore Code: | 36 | Output RPM: | 35 |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Product Type: | Right Angle | Assembly: | HMQ-2 |
| Output Diameter (in): | 2.25 in | Input Bore (C Face): | 1.625 |
| Center Distance (in): | 5.25 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Model Code: | HMQ252 |
| Input HP @ 1750 RPM: | 5.138 | Output Key: | 1/2 X 3.38 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 3412 | Ratio Range: | 50:1 |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

