How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | C: | 14 in |
| T: | 2.25 | AE2: | 0.68 |
| B: | 13 | AD: | 8.85 |
| I: | 7.5 in | RQ: | 7.35 in |
| F: | 5.81 | LQ: | 7.85 in |
| V: | 4.26 in | D: | 5.12 |
| BF: | 0.41 | BE: | 0.38 in |
| BD: | 5.88 | AK: | 4.5 |
| AJ: | 5.88 | G: | 2.91 |
| Center Distance (in): | 5.25 in | AE1: | 0.97 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Input Bore (C Face): | 0.625 |
| Service Factor: | 1 | Output Diameter (in): | 2.25 in |
| No. of Gear Reductions: | Single | Bore Code: | 36 |
| Product Type: | Right Angle | Assembly: | HMQ-2 |
| Gear Type: | Worm | Model Code: | HMQ252 |
| Ratio Range: | 50:1 | Output Key: | 1/2 X 3.38 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Output RPM: | 35 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 5.138 | Input Keyway (C Face): | 3/16 X 3/32 |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 3412 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 5.25 |
| Output Shaft Direction: | 2 | Input Style: | C-Face Quill |
| Motor Frame Size: | 56C | Ratio: | 50:1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

