Grove Gear HMQ252-50-2-2.438-140TC-L1
Part #:HMQ252-50-2-2.438-140TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 7.35 in | D: | 5.12 |
| BE: | 0.38 in | G: | 2.91 |
| F: | 5.81 | T: | 2.438 |
| Center Distance (in): | 5.25 in | B: | 13 |
| BF: | 0.41 | AD: | 8.85 |
| AJ: | 5.88 | AE2: | 0.68 |
| AK: | 4.5 | C: | 14 in |
| I: | 7.5 in | BD: | 5.88 |
| LQ: | 7.85 in | AE1: | 0.97 |
| V: | 4.26 in | AG: | 10.5 |
Technical Specifications
| Ratio: | 50:1 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 3412 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Output Key: | 5/8 X 4.00 | Input HP @ 1750 RPM: | 5.138 |
| Input Keyway (C Face): | 3/16 X 3/32 | No. of Gear Reductions: | Single |
| Center Distance (in): | 5.25 | Model Code: | HMQ252 |
| Ratio Range: | 50:1 | Output RPM: | 35 |
| Service Factor: | 1 | Bore Code: | 39 |
| Assembly: | HMQ-2 | Output Diameter (in): | 2.438 in |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Input Bore (C Face): | 0.875 | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

