Grove Gear HMQ252-50-2-2.438-140TC-L4
Part #:HMQ252-50-2-2.438-140TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | LQ: | 7.85 in |
| T: | 2.438 | AG: | 10.5 |
| AE2: | 0.68 | G: | 2.91 |
| BF: | 0.41 | AJ: | 5.88 |
| RQ: | 7.35 in | AD: | 8.85 |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
| F: | 5.81 | AE1: | 0.97 |
| B: | 13 | I: | 7.5 in |
| C: | 14 in | AK: | 4.5 |
| D: | 5.12 | BE: | 0.38 in |
Technical Specifications
| Input RPM: | 1,750 | Output Diameter (in): | 2.438 in |
| No. of Gear Reductions: | Single | Output Key: | 5/8 X 4.00 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 5.25 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Ratio: | 50:1 |
| Output Shaft: | Hollow Bore | Model Code: | HMQ252 |
| Input Style: | C-Face Quill | Input Bore (C Face): | 0.875 |
| Ratio Range: | 50:1 | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 3412 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output RPM: | 35 | Motor Frame Size: | 140TC |
| Input HP @ 1750 RPM: | 5.138 | Bore Code: | 39 |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Assembly: | HMQ-2 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

