Grove Gear HMQ252-50-2-2.438-180TC-L3
Part #:HMQ252-50-2-2.438-180TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 8.85 | LQ1: | 8.61 in |
| C: | 14 in | BF: | 0.53 |
| BE1: | 0.5 in | Center Distance (in): | 5.25 in |
| AJ: | 7.25 | G: | 2.91 |
| AE1: | 0.97 | AE2: | 0.68 |
| AG: | 10.5 | RQ: | 7.98 in |
| B: | 13 | I: | 7.5 in |
| F: | 5.81 | BD: | 9 |
| AK: | 8.5 | D: | 5.12 |
| T: | 2.438 | V: | 4.26 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 5.138 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 1.125 | Center Distance (in): | 5.25 |
| Output Shaft Direction: | 2 | Input Style: | C-Face Quill |
| Service Factor: | 1 | Motor Frame Size: | 180TC |
| Output RPM: | 35 | Assembly: | HMQ-2 |
| Output Diameter (in): | 2.438 in | Output Key: | 5/8 X 4.00 |
| Ratio Range: | 50:1 | Model Code: | HMQ252 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Ratio: | 50:1 | Thrust Rating - output shaft: | 3412 |
| Bore Code: | 39 | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 1/4 X 1/8 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

