Grove Gear HMQ252-50-2-2.438-180TC-L4
Part #:HMQ252-50-2-2.438-180TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 14 in | LQ1: | 8.61 in |
| F: | 5.81 | Center Distance (in): | 5.25 in |
| G: | 2.91 | BD: | 9 |
| AE2: | 0.68 | BE1: | 0.5 in |
| BF: | 0.53 | AK: | 8.5 |
| AD: | 8.85 | I: | 7.5 in |
| V: | 4.26 in | B: | 13 |
| RQ: | 7.98 in | AJ: | 7.25 |
| AE1: | 0.97 | AG: | 10.5 |
| D: | 5.12 | T: | 2.438 |
Technical Specifications
| Ratio Range: | 50:1 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Output RPM: | 35 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 180TC |
| Shaft Seal Material: | Viton | Output Diameter (in): | 2.438 in |
| Input HP @ 1750 RPM: | 5.138 | Model Code: | HMQ252 |
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 3412 |
| Gear Type: | Worm | Assembly: | HMQ-2 |
| Output Key: | 5/8 X 4.00 | Input Keyway (C Face): | 1/4 X 1/8 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Bore Code: | 39 | Product Type: | Right Angle |
| Ratio: | 50:1 | Input RPM: | 1,750 |
| Input Bore (C Face): | 1.125 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Center Distance (in): | 5.25 |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

