Grove Gear HMQ252-50-2-2.438-180TC-L9
Part #:HMQ252-50-2-2.438-180TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 8.61 in | C: | 14 in |
| Center Distance (in): | 5.25 in | AJ: | 7.25 |
| T: | 2.438 | B: | 13 |
| D: | 5.12 | F: | 5.81 |
| AE1: | 0.97 | AD: | 8.85 |
| BD: | 9 | BF: | 0.53 |
| G: | 2.91 | V: | 4.26 in |
| AK: | 8.5 | AE2: | 0.68 |
| RQ: | 7.98 in | I: | 7.5 in |
| AG: | 10.5 | BE1: | 0.5 in |
Technical Specifications
| Thrust Rating - output shaft: | 3412 | Output Key: | 5/8 X 4.00 |
| Ratio: | 50:1 | Bore Code: | 39 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 180TC | Housing Material: | Cast Iron |
| Center Distance (in): | 5.25 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 5.138 | Output Shaft Assembly Code: | 2 |
| Input Bore (C Face): | 1.125 | Service Factor: | 1 |
| Output RPM: | 35 | Output Diameter (in): | 2.438 in |
| Output Shaft Direction: | 2 | Assembly: | HMQ-2 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 1/4 X 1/8 |
| Model Code: | HMQ252 | Ratio Range: | 50:1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

