How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | F: | 5.81 |
| T: | 2.438 | B: | 13 |
| D: | 5.12 | AE1: | 0.97 |
| V: | 4.26 in | AK: | 8.5 |
| Center Distance (in): | 5.25 in | BE1: | 0.5 in |
| BF: | 0.53 | AD: | 8.85 |
| I: | 7.5 in | BD: | 9 |
| RQ: | 7.98 in | G: | 2.91 |
| C: | 14 in | LQ1: | 8.61 in |
| AJ: | 7.25 | AE2: | 0.68 |
Technical Specifications
| Bore Code: | 39 | Output Key: | 5/8 X 4.00 |
| Assembly: | HMQ-2 | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Model Code: | HMQ252 |
| Output Diameter (in): | 2.438 in | Input Keyway (C Face): | 5/16 X 5/32 |
| Thrust Rating - output shaft: | 3412 | Product Type: | Right Angle |
| Ratio: | 50:1 | Input RPM: | 1,750 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output RPM: | 35 |
| Ratio Range: | 50:1 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 5.138 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Motor Frame Size: | 210TC |
| Input Bore (C Face): | 1.375 | Center Distance (in): | 5.25 |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

