How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.68 | G: | 2.91 |
| D: | 5.12 | Center Distance (in): | 5.25 in |
| AJ: | 5.88 | BF: | 0.41 |
| I: | 7.5 in | LQ: | 7.85 in |
| C: | 14 in | BE: | 0.38 in |
| AK: | 4.5 | RQ: | 7.35 in |
| T: | 2.5 | AE1: | 0.97 |
| AG: | 10.5 | F: | 5.81 |
| BD: | 5.88 | V: | 4.26 in |
| AD: | 8.85 | B: | 13 |
Technical Specifications
| Output Shaft: | Hollow Bore | Motor Frame Size: | 140TC |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 5.138 |
| Ratio: | 50:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Center Distance (in): | 5.25 | Output RPM: | 35 |
| Input Bore (C Face): | 0.875 | Output Key: | 5/8 X 4.00 |
| Reducer: | Worm - Right Angle | Ratio Range: | 50:1 |
| Output Diameter (in): | 2.5 in | Model Code: | HMQ252 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Assembly: | HMQ-2 | Input Style: | C-Face Quill |
| Bore Code: | 40 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Thrust Rating - output shaft: | 3412 |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

