How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 7.35 in | V: | 4.26 in |
| I: | 7.5 in | AK: | 4.5 |
| T: | 2.5 | AE2: | 0.68 |
| BE: | 0.38 in | AD: | 8.85 |
| LQ: | 7.85 in | D: | 5.12 |
| G: | 2.91 | Center Distance (in): | 5.25 in |
| AG: | 10.5 | AE1: | 0.97 |
| BD: | 5.88 | AJ: | 5.88 |
| BF: | 0.41 | B: | 13 |
| F: | 5.81 | C: | 14 in |
Technical Specifications
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 2.5 in | Output Shaft Assembly Code: | 2 |
| Bore Code: | 40 | Thrust Rating - output shaft: | 3412 |
| Motor Frame Size: | 140TC | No. of Gear Reductions: | Single |
| Output RPM: | 35 | Ratio Range: | 50:1 |
| Input RPM: | 1,750 | Ratio: | 50:1 |
| Output Shaft Direction: | 2 | Center Distance (in): | 5.25 |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 3/16 X 3/32 |
| Service Factor: | 1 | Input Bore (C Face): | 0.875 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 5.138 | Output Key: | 5/8 X 4.00 |
| Assembly: | HMQ-2 | Model Code: | HMQ252 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

