Grove Gear HMQ252-50-2-2.500-180TC
Part #:HMQ252-50-2-2.500-180TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | G: | 2.91 |
| I: | 7.5 in | AD: | 8.85 |
| C: | 14 in | D: | 5.12 |
| B: | 13 | V: | 4.26 in |
| F: | 5.81 | BD: | 9 |
| AE1: | 0.97 | RQ: | 7.98 in |
| AE2: | 0.68 | BE1: | 0.5 in |
| T: | 2.5 | AG: | 10.5 |
| Center Distance (in): | 5.25 in | AJ: | 7.25 |
| LQ1: | 8.61 in | BF: | 0.53 |
Technical Specifications
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Output Key: | 5/8 X 4.00 |
| Gear Type: | Worm | Output Diameter (in): | 2.5 in |
| Thrust Rating - output shaft: | 3412 | Input Keyway (C Face): | 1/4 X 1/8 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Input Bore (C Face): | 1.125 | Ratio Range: | 50:1 |
| Model Code: | HMQ252 | Output RPM: | 35 |
| Output Shaft Direction: | 2 | Bore Code: | 40 |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 180TC | Product Type: | Right Angle |
| Center Distance (in): | 5.25 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Ratio: | 50:1 |
| Input HP @ 1750 RPM: | 5.138 | Assembly: | HMQ-2 |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

