Grove Gear HMQ252-50-2-2.500-180TC-L1
Part #:HMQ252-50-2-2.500-180TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 14 in | Center Distance (in): | 5.25 in |
| AE2: | 0.68 | D: | 5.12 |
| V: | 4.26 in | AD: | 8.85 |
| BF: | 0.53 | AE1: | 0.97 |
| BD: | 9 | F: | 5.81 |
| I: | 7.5 in | G: | 2.91 |
| AG: | 10.5 | AK: | 8.5 |
| RQ: | 7.98 in | AJ: | 7.25 |
| B: | 13 | LQ1: | 8.61 in |
| BE1: | 0.5 in | T: | 2.5 |
Technical Specifications
| Input RPM: | 1,750 | Motor Frame Size: | 180TC |
| Ratio Range: | 50:1 | Output RPM: | 35 |
| Input Bore (C Face): | 1.125 | No. of Gear Reductions: | Single |
| Output Key: | 5/8 X 4.00 | Input HP @ 1750 RPM: | 5.138 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Output Diameter (in): | 2.5 in | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Input Keyway (C Face): | 1/4 X 1/8 |
| Center Distance (in): | 5.25 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Assembly: | HMQ-2 |
| Shaft Seal Material: | Viton | Ratio: | 50:1 |
| Model Code: | HMQ252 | Bore Code: | 40 |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 3412 |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

