Grove Gear HMQ252-50-2-2.500-180TC-L2
Part #:HMQ252-50-2-2.500-180TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | I: | 7.5 in |
| BF: | 0.53 | AK: | 8.5 |
| RQ: | 7.98 in | F: | 5.81 |
| T: | 2.5 | LQ1: | 8.61 in |
| AG: | 10.5 | B: | 13 |
| AD: | 8.85 | BD: | 9 |
| BE1: | 0.5 in | D: | 5.12 |
| V: | 4.26 in | AE1: | 0.97 |
| G: | 2.91 | AE2: | 0.68 |
| AJ: | 7.25 | C: | 14 in |
Technical Specifications
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 3412 | Output RPM: | 35 |
| Bore Code: | 40 | Output Key: | 5/8 X 4.00 |
| Model Code: | HMQ252 | Input HP @ 1750 RPM: | 5.138 |
| Input Keyway (C Face): | 1/4 X 1/8 | Ratio Range: | 50:1 |
| Output Diameter (in): | 2.5 in | No. of Gear Reductions: | Single |
| Ratio: | 50:1 | Motor Frame Size: | 180TC |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Center Distance (in): | 5.25 | Housing Material: | Cast Iron |
| Assembly: | HMQ-2 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 1.125 | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

