How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | BF: | 0.53 |
| RQ: | 7.98 in | G: | 2.91 |
| AJ: | 7.25 | V: | 4.26 in |
| AE1: | 0.97 | F: | 5.81 |
| I: | 7.5 in | AK: | 8.5 |
| BE1: | 0.5 in | T: | 2.5 |
| AE2: | 0.68 | AD: | 8.85 |
| B: | 13 | LQ1: | 8.61 in |
| C: | 14 in | BD: | 9 |
| Center Distance (in): | 5.25 in | AG: | 10.5 |
Technical Specifications
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Ratio: | 50:1 | Bore Code: | 40 |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Output Diameter (in): | 2.5 in |
| Assembly: | HMQ-2 | Motor Frame Size: | 210TC |
| Center Distance (in): | 5.25 | Output Key: | 5/8 X 4.00 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Output RPM: | 35 | Model Code: | HMQ252 |
| Thrust Rating - output shaft: | 3412 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Input Bore (C Face): | 1.375 |
| Input HP @ 1750 RPM: | 5.138 | Ratio Range: | 50:1 |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

