How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AJ: | 7.25 |
| BE1: | 0.5 in | AE1: | 0.97 |
| F: | 5.81 | RQ: | 7.98 in |
| BD: | 9 | D: | 5.12 |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
| AK: | 8.5 | LQ1: | 8.61 in |
| G: | 2.91 | AE2: | 0.68 |
| AD: | 8.85 | AG: | 10.5 |
| B: | 13 | C: | 14 in |
| T: | 2.5 | I: | 7.5 in |
Technical Specifications
| Input Keyway (C Face): | 5/16 X 5/32 | Thrust Rating - output shaft: | 3412 |
| No. of Gear Reductions: | Single | Ratio: | 50:1 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Input Bore (C Face): | 1.375 | Output Diameter (in): | 2.5 in |
| Motor Frame Size: | 210TC | Input HP @ 1750 RPM: | 5.138 |
| Gear Type: | Worm | Output Key: | 5/8 X 4.00 |
| Model Code: | HMQ252 | Assembly: | HMQ-2 |
| Bore Code: | 40 | Ratio Range: | 50:1 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 5.25 |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Output RPM: | 35 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

