How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AG: | 10.5 |
| Center Distance (in): | 5.25 in | LQ1: | 8.61 in |
| C: | 14 in | I: | 7.5 in |
| F: | 5.81 | V: | 4.26 in |
| G: | 2.91 | RQ: | 7.98 in |
| T: | 2.5 | AJ: | 7.25 |
| D: | 5.12 | AD: | 8.85 |
| BD: | 9 | BF: | 0.53 |
| AE1: | 0.97 | AE2: | 0.68 |
| BE1: | 0.5 in | B: | 13 |
Technical Specifications
| Input Keyway (C Face): | 5/16 X 5/32 | Motor Frame Size: | 210TC |
| Assembly: | HMQ-2 | Shaft Seal Material: | Viton |
| Output RPM: | 35 | Gear Type: | Worm |
| Product Type: | Right Angle | Input Bore (C Face): | 1.375 |
| Bore Code: | 40 | Service Factor: | 1 |
| Ratio: | 50:1 | Reducer: | Worm - Right Angle |
| Output Key: | 5/8 X 4.00 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Output Diameter (in): | 2.5 in |
| Input Style: | C-Face Quill | Ratio Range: | 50:1 |
| Model Code: | HMQ252 | Center Distance (in): | 5.25 |
| Input HP @ 1750 RPM: | 5.138 | Thrust Rating - output shaft: | 3412 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

