How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.68 | AD: | 8.85 |
| C: | 14 in | BE: | 0.38 in |
| V: | 4.26 in | RQ: | 7.35 in |
| D: | 5.12 | G: | 2.91 |
| I: | 7.5 in | AE1: | 0.97 |
| AJ: | 5.88 | AK: | 4.5 |
| BF: | 0.41 | T: | 2.688 |
| F: | 5.81 | AG: | 10.5 |
| B: | 13 | Center Distance (in): | 5.25 in |
| LQ: | 7.85 in | BD: | 5.88 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Ratio Range: | 50:1 |
| Bore Code: | 43 | Center Distance (in): | 5.25 |
| Input RPM: | 1,750 | Assembly: | HMQ-2 |
| Input HP @ 1750 RPM: | 5.138 | Model Code: | HMQ252 |
| Reducer: | Worm - Right Angle | Output RPM: | 35 |
| Output Shaft Assembly Code: | 2 | Input Style: | C-Face Quill |
| Output Key: | 5/8 X 4.00 | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Input Bore (C Face): | 0.875 | Output Diameter (in): | 2.688 in |
| Gear Type: | Worm | Service Factor: | 1 |
| Ratio: | 50:1 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 140TC | Thrust Rating - output shaft: | 3412 |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

