How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | BE1: | 0.5 in |
| AE1: | 0.97 | RQ: | 7.98 in |
| T: | 2.688 | I: | 7.5 in |
| F: | 5.81 | D: | 5.12 |
| G: | 2.91 | V: | 4.26 in |
| C: | 14 in | LQ1: | 8.61 in |
| BD: | 9 | AK: | 8.5 |
| AE2: | 0.68 | AJ: | 7.25 |
| B: | 13 | Center Distance (in): | 5.25 in |
| AG: | 10.5 | AD: | 8.85 |
Technical Specifications
| Model Code: | HMQ252 | Thrust Rating - output shaft: | 3412 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Input Bore (C Face): | 1.125 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 180TC |
| Housing Material: | Cast Iron | Output Key: | 5/8 X 4.00 |
| Shaft Seal Material: | Viton | Output RPM: | 35 |
| Ratio Range: | 50:1 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Ratio: | 50:1 |
| Center Distance (in): | 5.25 | Bore Code: | 43 |
| Gear Type: | Worm | Output Diameter (in): | 2.688 in |
| Output Shaft Direction: | 2 | Assembly: | HMQ-2 |
| Input HP @ 1750 RPM: | 5.138 | Input Keyway (C Face): | 1/4 X 1/8 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

