How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 8.61 in | BE1: | 0.5 in |
| V: | 4.26 in | AG: | 10.5 |
| T: | 2.688 | D: | 5.12 |
| AE1: | 0.97 | RQ: | 7.98 in |
| F: | 5.81 | Center Distance (in): | 5.25 in |
| AK: | 8.5 | B: | 13 |
| BD: | 9 | C: | 14 in |
| BF: | 0.53 | G: | 2.91 |
| AE2: | 0.68 | I: | 7.5 in |
| AD: | 8.85 | AJ: | 7.25 |
Technical Specifications
| Input Keyway (C Face): | 1/4 X 1/8 | Input RPM: | 1,750 |
| Center Distance (in): | 5.25 | Product Type: | Right Angle |
| Input Bore (C Face): | 1.125 | Output Diameter (in): | 2.688 in |
| Reducer: | Worm - Right Angle | Ratio: | 50:1 |
| Output Key: | 5/8 X 4.00 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 5.138 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Ratio Range: | 50:1 |
| Output Shaft Direction: | 2 | Assembly: | HMQ-2 |
| Output RPM: | 35 | Motor Frame Size: | 180TC |
| Output Shaft Assembly Code: | 2 | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Bore Code: | 43 |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 3412 |
| Service Factor: | 1 | Model Code: | HMQ252 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

