How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 7.98 in | BD: | 9 |
| BE1: | 0.5 in | G: | 2.91 |
| D: | 5.12 | C: | 14 in |
| BF: | 0.53 | B: | 13 |
| V: | 4.26 in | AD: | 8.85 |
| F: | 5.81 | I: | 7.5 in |
| AK: | 8.5 | Center Distance (in): | 5.25 in |
| T: | 2.688 | AG: | 10.5 |
| AE2: | 0.68 | AJ: | 7.25 |
| AE1: | 0.97 | LQ1: | 8.61 in |
Technical Specifications
| Assembly: | HMQ-2 | Product Type: | Right Angle |
| Ratio Range: | 50:1 | Output Diameter (in): | 2.688 in |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 5.138 |
| Input Style: | C-Face Quill | Model Code: | HMQ252 |
| Motor Frame Size: | 180TC | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Bore Code: | 43 | Center Distance (in): | 5.25 |
| Output RPM: | 35 | Output Shaft Assembly Code: | 2 |
| Ratio: | 50:1 | Output Shaft Direction: | 2 |
| Thrust Rating - output shaft: | 3412 | Service Factor: | 1 |
| Output Key: | 5/8 X 4.00 | Gear Type: | Worm |
| Input Bore (C Face): | 1.125 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

