How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | C: | 14 in |
| G: | 2.91 | AE1: | 0.97 |
| BD: | 9 | D: | 5.12 |
| Center Distance (in): | 5.25 in | T: | 2.688 |
| B: | 13 | AJ: | 7.25 |
| LQ1: | 8.61 in | BF: | 0.53 |
| AD: | 8.85 | V: | 4.26 in |
| RQ: | 7.98 in | F: | 5.81 |
| AE2: | 0.68 | BE1: | 0.5 in |
| AG: | 10.5 | I: | 7.5 in |
Technical Specifications
| Bore Code: | 43 | Motor Frame Size: | 210TC |
| Ratio: | 50:1 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 5.138 | Assembly: | HMQ-2 |
| Input RPM: | 1,750 | Model Code: | HMQ252 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Input Keyway (C Face): | 5/16 X 5/32 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Ratio Range: | 50:1 |
| Output Key: | 5/8 X 4.00 | Output RPM: | 35 |
| Input Bore (C Face): | 1.375 | Product Type: | Right Angle |
| Center Distance (in): | 5.25 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 2.688 in | Input Style: | C-Face Quill |
| Thrust Rating - output shaft: | 3412 | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

