How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | T: | 2.688 |
| AK: | 8.5 | D: | 5.12 |
| LQ1: | 9.17 in | AE1: | 0.97 |
| Center Distance (in): | 5.25 in | AG: | 10.5 |
| V: | 4.26 in | RQ: | 8.54 in |
| B: | 13 | BE1: | 0.5 in |
| BF: | 0.53 | I: | 7.5 in |
| AD: | 8.85 | AE2: | 0.68 |
| C: | 14 in | BD: | 9 |
| G: | 2.91 | F: | 5.81 |
Technical Specifications
| Input Keyway (C Face): | 3/8 X 3/16 | Input HP @ 1750 RPM: | 5.138 |
| Center Distance (in): | 5.25 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Model Code: | HMQ252 | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Output Key: | 5/8 X 4.00 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 250TC |
| Assembly: | HMQ-2 | Input Style: | C-Face Quill |
| Ratio: | 50:1 | Output RPM: | 35 |
| Bore Code: | 43 | Housing Material: | Cast Iron |
| Thrust Rating - output shaft: | 3412 | Output Diameter (in): | 2.688 in |
| Ratio Range: | 50:1 | Input Bore (C Face): | 1.625 |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

