How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.68 | AK: | 4.5 |
| BE: | 0.38 in | BD: | 5.88 |
| V: | 4.26 in | G: | 2.91 |
| F: | 5.81 | RQ: | 7.35 in |
| C: | 14 in | D: | 5.12 |
| AJ: | 5.88 | I: | 7.5 in |
| Center Distance (in): | 5.25 in | B: | 13 |
| AD: | 8.85 | AG: | 10.5 |
| LQ: | 7.85 in | AE1: | 0.97 |
| BF: | 0.41 | T: | 2.688 |
Technical Specifications
| Assembly: | HMQ-2 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Center Distance (in): | 5.25 |
| Bore Code: | 43 | Output Diameter (in): | 2.688 in |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Thrust Rating - output shaft: | 3412 | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Output Key: | 5/8 X 4.00 |
| Motor Frame Size: | 56C | Product Type: | Right Angle |
| Input Bore (C Face): | 0.625 | Output RPM: | 35 |
| Ratio: | 50:1 | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 5.138 | Ratio Range: | 50:1 |
| Output Shaft: | Hollow Bore | Model Code: | HMQ252 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

