How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | RQ: | 7.35 in |
| AD: | 8.85 | BE: | 0.38 in |
| LQ: | 7.85 in | Center Distance (in): | 5.25 in |
| AJ: | 5.88 | I: | 7.5 in |
| T: | 2.688 | F: | 5.81 |
| V: | 4.26 in | C: | 14 in |
| AG: | 10.5 | D: | 5.12 |
| AE1: | 0.97 | G: | 2.91 |
| BD: | 5.88 | BF: | 0.41 |
| B: | 13 | AE2: | 0.68 |
Technical Specifications
| Bore Code: | 43 | Center Distance (in): | 5.25 |
| Output RPM: | 35 | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 50:1 | Service Factor: | 1 |
| Input Bore (C Face): | 0.625 | Thrust Rating - output shaft: | 3412 |
| Output Diameter (in): | 2.688 in | Input Keyway (C Face): | 3/16 X 3/32 |
| Motor Frame Size: | 56C | Output Shaft Direction: | 2 |
| Assembly: | HMQ-2 | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Model Code: | HMQ252 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 5.138 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Output Key: | 5/8 X 4.00 |
| Input RPM: | 1,750 | Ratio: | 50:1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

