Grove Gear HMQ252-50-2-2.938-140TC-L3
Part #:HMQ252-50-2-2.938-140TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | C: | 14 in |
| BF: | 0.41 | AE1: | 0.97 |
| T: | 2.938 | F: | 5.81 |
| AK: | 4.5 | B: | 13 |
| BD: | 5.88 | LQ: | 7.85 in |
| AD: | 8.85 | Center Distance (in): | 5.25 in |
| RQ: | 7.35 in | V: | 4.26 in |
| AE2: | 0.68 | G: | 2.91 |
| D: | 5.12 | I: | 7.5 in |
| AG: | 10.5 | AJ: | 5.88 |
Technical Specifications
| Bore Code: | 47 | Service Factor: | 1 |
| Motor Frame Size: | 140TC | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 5.138 |
| Housing Material: | Cast Iron | Ratio: | 50:1 |
| Thrust Rating - output shaft: | 3412 | Center Distance (in): | 5.25 |
| Model Code: | HMQ252 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Input Style: | C-Face Quill |
| Output RPM: | 35 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 2.938 in | Ratio Range: | 50:1 |
| Output Shaft: | Hollow Bore | Assembly: | HMQ-2 |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Output Key: | 3/4 X 4.00 | Input Bore (C Face): | 0.875 |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

