Grove Gear HMQ252-50-2-2.938-180TC-L1
Part #:HMQ252-50-2-2.938-180TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 14 in | Center Distance (in): | 5.25 in |
| RQ: | 7.98 in | G: | 2.91 |
| AK: | 8.5 | BD: | 9 |
| T: | 2.938 | V: | 4.26 in |
| BE1: | 0.5 in | F: | 5.81 |
| I: | 7.5 in | AE1: | 0.97 |
| B: | 13 | BF: | 0.53 |
| LQ1: | 8.61 in | D: | 5.12 |
| AE2: | 0.68 | AD: | 8.85 |
| AJ: | 7.25 | AG: | 10.5 |
Technical Specifications
| Output Key: | 3/4 X 4.00 | Housing Material: | Cast Iron |
| Model Code: | HMQ252 | Output Diameter (in): | 2.938 in |
| Output Shaft Direction: | 2 | Input Keyway (C Face): | 1/4 X 1/8 |
| Input RPM: | 1,750 | Center Distance (in): | 5.25 |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 3412 |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 50:1 | Output RPM: | 35 |
| Input HP @ 1750 RPM: | 5.138 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Assembly: | HMQ-2 |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 1.125 |
| Ratio: | 50:1 | Product Type: | Right Angle |
| Bore Code: | 47 | Motor Frame Size: | 180TC |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

